IESNA:LM-63-2002
[TEST]P1645547
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3D-827-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 159W 80CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.33A 159.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18377.8
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 159.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2966.4 2775.9 2650.2 2553.0 2413.1 2352.1 2446.7 2637.2 2904.2 3216.5 3578.1 3964.3 4359.6 4798.9 5211.0 
5709.9 6066.3 6357.9 6582.1 6674.1 6644.3 6387.7 5632.2 5213.6 4975.1 4658.9 4017.4 2917.2 1923.2 1200.0 797.0 
479.5 219.0 129.6 51.8 0.0 0.0 
2966.4 2760.4 2642.4 2542.6 2405.3 2352.1 2453.2 2643.7 2912.0 3221.7 3593.7 3983.7 4373.8 4787.2 5227.8 
5704.8 6102.6 6391.6 6627.5 6723.4 6710.4 6460.3 5754.0 5304.3 5081.4 4766.5 4117.2 3011.8 1988.0 1245.4 828.1 
505.4 248.8 142.6 60.9 0.0 0.0 
2966.4 2778.5 2647.6 2562.1 2441.6 2367.7 2440.3 2610.0 2838.1 3128.4 3480.9 3854.1 4244.2 4662.8 5095.7 
5546.6 6000.2 6402.0 6773.9 7020.1 7112.1 7103.1 6790.8 6179.1 5839.5 5522.0 4884.4 3741.4 2405.3 1502.0 
999.2 636.3 351.2 233.3 98.5 0.0 0.0 
2966.4 2787.6 2674.8 2597.1 2488.2 2411.8 2437.7 2556.9 2756.5 2998.8 3293.0 3646.8 4007.1 4389.4 4793.7 
5220.1 5695.7 6207.6 6716.9 7156.2 7494.5 7709.6 7766.6 7703.1 7529.4 7195.1 6667.6 5664.6 3679.2 2194.0 
1279.1 812.6 463.9 230.7 86.8 0.0 0.0 
2966.4 2810.9 2699.5 2628.2 2555.6 2485.6 2467.5 2527.1 2654.1 2842.0 3080.5 3353.9 3648.1 3987.6 4360.9 
4735.4 5173.4 5674.9 6240.0 6840.0 7342.8 7753.6 8075.0 8338.1 8590.8 8824.1 8938.1 8527.3 6934.6 4097.8 
1896.0 839.8 447.1 190.5 70.0 1.3 0.0 
2966.4 2844.6 2742.2 2676.1 2634.7 2590.6 2567.3 2589.3 2652.8 2770.7 2932.7 3111.6 3313.7 3556.1 3855.4 
4141.8 4494.3 4929.8 5432.6 6033.9 6645.6 7223.6 7767.9 8286.3 8916.1 9657.4 10473.8 11132.2 10848.4 8586.9 
4647.3 1815.6 632.4 307.1 99.8 2.6 0.0 
2966.4 2874.4 2787.6 2735.7 2713.7 2709.8 2715.0 2734.4 2772.0 2836.8 2944.4 3083.1 3199.7 3308.5 3471.8 
3701.2 3969.5 4303.8 4756.1 5318.6 5991.2 6685.8 7438.7 8190.4 8977.0 9965.8 11089.4 12246.7 12731.4 11487.3 
8732.1 5097.0 1797.5 646.7 243.6 22.0 0.0 
2966.4 2875.7 2791.5 2740.9 2720.2 2720.2 2730.6 2751.3 2787.6 2852.4 2962.5 3098.6 3208.8 3306.0 3461.5 
3683.1 3929.3 4263.7 4714.6 5257.7 5948.4 6661.2 7397.3 8194.3 8977.0 9961.9 11077.7 12251.9 12746.9 11530.0 
8869.5 5452.0 1880.4 663.5 255.3 23.3 0.0 
2966.4 2891.3 2835.5 2803.1 2801.8 2822.6 2861.4 2902.9 2956.1 3024.7 3147.9 3278.7 3335.8 3399.3 3534.0 
3709.0 3935.8 4267.5 4717.2 5266.7 5913.4 6653.4 7437.4 8239.6 9058.7 9994.3 11012.9 11864.4 11995.3 10791.3 
8649.1 5483.1 2218.7 563.7 244.9 33.7 0.0 
2966.4 2928.8 2909.4 2914.6 2948.3 3000.1 3053.2 3111.6 3175.1 3263.2 3381.1 3453.7 3488.7 3558.7 3672.7 
3850.3 4069.3 4456.8 4927.2 5498.7 6250.3 7048.6 7904.0 8833.2 9834.9 10909.3 11865.7 12468.3 12092.5 10626.8 
8330.3 4349.2 1381.5 505.4 220.3 60.9 0.0 
2966.4 2965.1 2982.0 3026.0 3103.8 3203.6 3302.1 3408.3 3521.1 3642.9 3786.8 3863.2 3941.0 4052.4 4209.2 
4428.2 4721.1 5081.4 5516.8 6014.5 6554.9 7158.8 7769.2 8509.2 9260.8 9995.6 10481.6 10507.5 9351.5 7683.7 
5353.6 2242.0 707.6 302.0 111.5 33.7 0.0 
2966.4 2988.5 3020.8 3081.8 3181.5 3295.6 3409.6 3525.0 3636.4 3762.1 3890.4 3942.3 3985.0 4044.6 4114.6 
4214.4 4358.3 4539.7 4773.0 5054.2 5376.9 5721.6 6102.6 6583.4 7086.2 7513.9 7692.7 7494.5 6402.0 5159.2 
3591.1 1544.8 517.1 259.2 127.0 46.7 0.0 
2966.4 2980.7 3024.7 3098.6 3203.6 3316.3 3426.5 3523.7 3606.6 3688.3 3758.2 3758.2 3725.8 3697.3 3653.3 
3614.4 3598.8 3587.2 3569.0 3540.5 3504.2 3462.8 3456.3 3534.0 3680.5 3791.9 3699.9 3268.4 2401.4 1700.3 
1067.9 548.2 317.5 184.0 105.0 41.5 0.0 
2966.4 3019.6 3077.9 3147.9 3237.3 3309.8 3356.5 3375.9 3351.3 3278.7 3156.9 2949.6 2659.3 2308.1 1884.3 
1515.0 1194.9 987.5 883.8 837.2 812.6 795.7 772.4 755.5 769.8 781.5 752.9 697.2 601.3 498.9 416.0 325.3 234.6 149.0 
81.6 25.9 0.0 
2966.4 3049.4 3102.5 3146.6 3182.8 3184.1 3124.5 2987.2 2757.8 2464.9 2121.5 1723.6 1364.6 1146.9 1043.2 996.6 
969.4 956.4 953.8 953.8 951.2 940.9 918.8 886.4 855.3 841.1 811.3 745.2 640.2 509.3 405.6 320.1 225.5 134.8 80.3 20.7 
0.0 
2966.4 3062.3 3102.5 3110.3 3081.8 2975.5 2753.9 2464.9 2129.2 1748.2 1429.4 1259.7 1189.7 1157.3 1130.1 1111.9 1109.3 
1118.4 1140.4 1165.1 1189.7 1206.5 1211.7 1191.0 1148.2 1086.0 995.3 892.9 768.5 602.6 435.4 290.3 193.1 129.6 67.4 13.0 0.0 
2966.4 3075.3 3092.1 3053.2 2931.4 2694.3 2379.4 2030.7 1679.5 1435.9 1346.5 1308.9 1272.6 1237.6 1207.8 1187.1 
1185.8 1215.6 1238.9 1228.6 1228.6 1229.9 1196.2 1127.5 1062.7 1005.7 935.7 846.3 741.3 624.6 476.9 330.5 232.0 146.4 63.5 9.1 
0.0 
2966.4 3063.6 3061.0 2975.5 2766.8 2457.1 2120.2 1776.7 1518.8 1446.3 1426.8 1397.0 1349.1 1290.8 1245.4 1218.2 
1163.8 1088.6 1080.8 1057.5 1008.2 1010.8 1017.3 1030.3 1039.3 1030.3 1010.8 979.7 931.8 848.8 662.2 508.0 357.7 211.2 88.1 5.2 
0.0 
2966.4 3059.7 3039.0 2915.9 2637.2 2308.1 1941.3 1638.1 1527.9 1521.4 1511.1 1478.7 1424.2 1354.3 1283.0 1137.8 
1039.3 974.6 885.1 865.7 861.8 874.8 903.3 924.0 913.6 890.3 860.5 821.6 771.1 707.6 587.1 489.9 391.4 243.6 103.7 5.2 
0.0 
2966.4 3059.7 3031.2 2861.4 2559.5 2199.2 1846.7 1605.7 1575.9 1591.4 1590.1 1561.6 1505.9 1428.1 1249.3 1091.2 
975.8 843.7 795.7 773.7 768.5 773.7 781.5 772.4 728.3 703.7 683.0 654.5 609.1 557.3 480.8 403.0 316.2 219.0 98.5 3.9 
0.0 
2966.4 3033.8 2997.5 2838.1 2497.3 2142.2 1793.6 1596.6 1596.6 1622.5 1630.3 1608.3 1562.9 1465.7 1248.0 1071.7 
908.5 813.9 782.8 787.9 842.4 855.3 775.0 773.7 707.6 698.5 663.5 631.1 592.2 509.3 430.3 344.7 255.3 176.2 72.6 3.9 
0.0 
2966.4 3020.8 2988.5 2823.9 2497.3 2142.2 1793.6 1595.3 1599.2 1626.4 1634.2 1617.3 1573.3 1461.8 1251.9 1064.0 
907.2 811.3 782.8 797.0 872.2 879.9 776.3 782.8 710.2 710.2 664.8 625.9 580.6 492.5 414.7 335.6 239.7 149.0 68.7 3.9 
0.0 
